To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

Fiberclean Cleaning Film Refills

SKU FO1REF
QTY available 30
Quantity Price
1 - 24 $10.34
25 - 49 $9.82
50 - 99 $9.31
100 + Call Us
Price $10.34

All Prices are in US Dollars and do not include duties



The Hellermann/Tyton Fiberclean cleaning dispenser system is convenient, economical and easy way to clean your fiber optic connectors. This hand held device exposes a portion of "ultra white", non-woven, and lint free material sufficient to clean up to 6 connectors. Used cleaning material is dispensed out of the back of the unit. Up to 400 connectors can be cleaned with a single dispenser. Large volume discount pricing is available please contact us today for details.


Features
  • Small form factor and light weight design make this a great product for installers
  • The cleaner these refills belong to can be found here: FO1
  • Helps to maintain signal strength and quality of fiber communications
  • Up to 400 connectors can be cleaned with one Fiberclean dispenser providing many uses
  • Used to clean the ends of Multimode and Single mode fiber optic connectors

Application
  • Test
  • Fiber maintenance
  • R&D


Product Resources

Key Specifications

Key Specifications

Part Number
FO1REF
Design (Tool Type)
Cleaning
Primary Application/Family
Fiber