L-com

Toslink Female to Mini-Plug Male Adapter

  • Picture of Toslink Female to Mini-Plug Male Adapter
  • Picture of Toslink Female to Mini-Plug Male Adapter
Picture of Toslink Female to Mini-Plug Male Adapter
SKU ADPT-TOSF-MINIM
Available to Ship 13
Quantity Price
1 - 24 $2.37
25 - 49 $2.25
50 - 99 $2.13
100 + Call Us
Price $2.37

All Prices are in US Dollars and do not include duties



L-com's Toslink to Mini-Plug Toslink adapter is a cost effective and easy to use solution for converting a Toslink connector to a 3.5mm Mini-plug style connector. These adapters feature quality, rugged construction and can be used with standard Toslink cables. Contact us today for large project volume discounts.

Features
  • Dust cap protects connector from contaminates when not in use
  • Universal design works with all standard Toslink and Mini-plug style connectors
  • Used to convert Toslink plugs to 3.5mm Mini-plugs
  • Contact us today for large project volume discounts
  • Light weight body produces less wear on mini-plug jacks

Application
  • A/V
  • Control systems
  • Home Theatre
  • Optical audio

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.