- Home /
- Patch Panels/Racks /
- Coaxial /
- N Type Coaxial Patch Panel
Patch Panels/Racks Coaxial - N Type Coaxial Patch Panel
Patch Panels/Racks Coaxial - N Type Coaxial Patch Panel
L-com's N type patch panels provide robust coaxial connection management for 19-inch racks in network installations, premise wiring, and MDF/IDF environments. Available in 1U and 2U sizes pre-loaded with N-type 50-ohm couplers, these panels offer straightforward integration into standard rack systems for stable RF connections. Constructed from heavy-gauge steel with black powder coat finish, our N type patch panels feature numerical port legends, universal rack frames, grounded couplers, and electrically isolated sub-panels. Configurations include 6, 16, or 32 N-type 50-ohm couplers for antenna systems and wireless communication setups.
For comprehensive coaxial patch panel solutions beyond N type panels, explore our Coax Patch Panel Products category for BNC, F-type, and blank D-hole panels across multiple rack configurations.
Related Categories:
- Patch Panels/Racks Coaxial - CATV Coaxial F-Type Patch Panel
- BNC Patch Panels
- Patch Panels/Racks Coaxial - Blank Coaxial D-Hole Panels
FAQs
What is an N type patch panel and what is it used for?
An N type patch panel provides organized coaxial connection management in 19-inch rack systems for RF signal distribution and patching. L-com's N type patch panels provide a robust and efficient solution for managing coaxial connections in 19-inch racks. These panels are ideal for use in applications that require high-performance RF signal distribution, such as antenna systems and wireless communication setups in network installations, premise wiring, and MDF/IDF environments.
What rack sizes are available for N type patch panels?
N type patch panels are available in both 1U and 2U sizes, these panels come pre-loaded with N-type 50-ohm couplers, which are ideal for use in network installations, premise wiring, and MDF/IDF environments. These panels are available with 6, 16, or 32 N-type 50-ohm couplers, allowing you to choose the right panel size for your specific application.
How many N-type couplers can N type patch panels accommodate?
N type patch panels are available with 6, 16, or 32 N-type 50-ohm couplers, allowing you to choose the right panel size for your specific application. L-com's N type patch panels provide a robust and efficient solution for managing coaxial connections in 19-inch racks.
What materials are N type patch panels constructed from?
N type patch panels are constructed from heavy-gauge steel and finished with a black powder coat, these N type patch panels offer excellent durability and long-lasting performance. The panels are designed to withstand the rigors of everyday use in network environments while maintaining their structural integrity.
Are the couplers on N type patch panels grounded?
The couplers on N type patch panels are grounded to the sub-panel, ensuring reliable and safe operation. Each of the sub-panels is electrically isolated from each other, helping to prevent interference between connections in antenna systems and wireless communication setups.
What is the impedance of N type patch panel couplers?
N type patch panel couplers feature 50-ohm impedance matching standard RF system requirements for cellular and wireless applications. Available in both 1U and 2U sizes, these panels come pre-loaded with N-type 50-ohm couplers, which are ideal for use in network installations, premise wiring, and MDF/IDF environments. These panels are available with 6, 16, or 32 N-type 50-ohm couplers.
Do N type patch panels have port identification features?
L-com N type patch panels feature numerical legends below each port for easy connection identification and circuit tracing. For ease of installation and use, the panels feature numerical legends below each port, making it easy to identify the connections. The N type patch panels are designed with user convenience in mind, with features such as a universal rack frame for easy installation and secure mounting.
Need assistance selecting the right N type patch panel rack size, coupler density, or configuration for your RF distribution system, antenna installation, or network infrastructure? L-com's N type patch panels deliver the reliability and functionality you need for your RF infrastructure.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com offers a large inventory of N type patch panels, available for same-business-day shipping. These panels provide a cost-effective and efficient solution for cable management and network installation.