N-Type Patch Panel 1U - 16 N-Type 50 Ohm Couplers installedN-Type Patch Panel 1U - 16 N-Type 50 Ohm Couplers installedN-Type patch panel 1U provides organized and reliable RF connectivity for standard 19-inch rack systems coming preloaded with 16 N-Type 50 ohm couplers simplifying installation and supporting efficient cable routing in structured rack environments requiring clean and accessible connections. Designed with industry-standard 1U (1.75 inch) height ensuring compatibility with all 19-inch racks, these panels are constructed from 16-gauge cold rolled steel finished with durable black powder coat providing long-term strength and wear resistance. Featuring numerical legends below each port for quick identification and improved cable organization. For comprehensive N-Type coaxial patch panel solutions beyond 1U 16-port configurations, explore our Patch Panels/Racks Coaxial - N Type Coaxial Patch Panel category, featuring 1U, 2U, universal rack frames, and pre-installed N-Type coupler panels designed for RF connectivity, cable management, and MDF/IDF rack-mounted installations. Related Categories:
FAQsWhat is an N-Type patch panel 1U 16 port used for?N-Type patch panel 1U with 16 ports is designed for cable management, MDF/IDF, premise wiring, and network installation applications requiring organized and reliable RF connectivity. These coaxial panels come preloaded with 16 N-Type 50 ohm couplers to simplify installation and support efficient cable routing in standard 19-inch rack systems. The panels help keep connections clearly labeled, secure, and easy to manage within rack-mounted systems. What are the physical dimensions of the N-Type 1U patch panel?N-Type patch panel 1U is designed with an industry-standard 1U (1.75 inch) height to ensure compatibility with all 19-inch racks in structured rack environments. The 1U form factor provides space-efficient installation accommodating 16 N-Type 50 ohm couplers in standard rack-mounted systems. The panel dimensions support integration into cable management, MDF/IDF, and premise wiring installations requiring organized RF connectivity. What construction materials ensure N-Type 1U panel durability?N-Type patch panel 1U is constructed from 16-gauge cold rolled steel and finished with a durable black powder coat for long-term strength and wear resistance. These heavy-gauge materials provide added durability for everyday network and wiring installations maintaining consistent mechanical and electrical performance. The 16-gauge steel construction with black powder coat finish supports reliable operation in cable management and MDF/IDF rack-mounted environments. How many N-Type couplers are included in the 1U panel?N-Type 1U patch panels come preloaded with 16 N-Type 50 ohm couplers simplifying installation in standard 19-inch rack systems requiring organized RF connectivity. The 16-port configuration supports efficient cable routing accommodating multiple coaxial connections in MDF/IDF and premise wiring applications. Each panel features numerical legends below each port for quick identification and improved cable organization in structured rack environments. What cable management features do N-Type 1U patch panels include?1U N-Type patch panels include integrated cable management brackets on select versions, while optional cable management brackets are also available separately supporting organized cable routing. The cable management features help keep connections clearly labeled, secure, and easy to manage within rack-mounted systems. Numerical legends below each port provide quick identification improving cable organization in network installation and premise wiring applications. What impedance do N-Type 1U patch panel couplers support?N-Type 1U patch panels come preloaded with 16 N-Type 50 ohm couplers supporting reliable RF connectivity in cable management and network installation applications. The 50 ohm impedance matches standard RF equipment and coaxial cabling used in MDF/IDF and premise wiring installations. Consistent 50 ohm impedance across all 16 ports ensures reliable signal transmission in structured rack environments requiring organized coaxial connections. Need assistance selecting the right N-Type patch panel 1U for your rack-mounted RF or network installation? Our engineering team provides expert technical guidance on port count requirements, cable management options, impedance specifications, and rack mounting considerations for your specific MDF/IDF, premise wiring, or RF connectivity application requirements. Contact Sales: Sales@L-com.com At L-com, we are a global leader in wired and wireless connectivity products, offering a comprehensive selection of N-Type coaxial patch panels designed to support organized and reliable RF connectivity in rack-mounted systems. L-com's engineering team can design and build products with low or no minimum order quantities and quick turnaround. |
|