L-com

Coiled USB Cable, Latching Type A Male / Type B Male

  • Picture of Coiled USB Cable, Latching Type A Male / Type B Male
  • Picture of Coiled USB Cable, Latching Type A Male / Type B Male
  • Picture of Coiled USB Cable, Latching Type A Male / Type B Male
Picture of Coiled USB Cable, Latching Type A Male / Type B Male
SKU COILUAB
Available to Ship 96
Quantity Price
1 - 24 $45.99
25 - 49 $43.69
50 - 99 $41.39
100 + Call Us
Price $45.99

All Prices are in US Dollars and do not include duties



This unique cable assembly features a polyurethane jacketed coil cord plus a latching Type A USB connector providing improved mating retention with any USB Type A jack. The latches lock into the channels on each side of a USB jack when fully mated. Retracted length is approximately 2.5 feet expanding up to 12.5 feet. Fully shielded and USB 2.0 compliant, this cable contains two 28 AWG power conductors plus one 28 AWG twisted pair for the data lines. Color is black.

Features
  • Latching USB A connector provides mechanical retention to mating connectors
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Gold contact plating provides reliable connections with repeated mating cycles
  • Tough, durable polyurethane jacket enhances recoil memory
  • USB Revision 1.0, 1.1, and 2.0 compliant

Application
  • Portable Data Storage
  • Data Acquisition
  • PC Peripheral Interconnects
  • Printer Interface
  • Test and Measurement

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.