- Home /
- USB /
- Cable Assemblies /
- Latching USB Cable Assemblies
Latching USB Cables - Type A, B
L-com offers a variety of latching USB cable assemblies that provide a secure and reliable connection. These Latching USB Cables feature latching Type A connectors that lock into place, preventing accidental disconnection. The Latching USB Cables are fully shielded and some are USB 2.0 compliant while others are USB 3.0 compliant. Some of the benefits of using latching USB cable assemblies include connectors prevent accidental disconnection, provide a more secure connection, and easy to connect and disconnect the cables, which can be helpful in a variety of applications.
Our latching USB cables are also a good choice for applications where the cable is frequently plugged in and unplugged, such as point-of-sale systems and kiosk applications. L-com offers latching USB cables in a variety of lengths and configurations. There are also latching USB cables that are available with different types of shielding, including standard EMI shielding and enhanced shielding for use in harsh environments.
Here are some of the benefits of using L-com latching USB cable assemblies:
- Secure connection: The latching connectors lock into place, preventing accidental disconnection.
- Reliable performance: The cables are fully shielded to protect against EMI/RFI interference.
- Durability: The cables are built to withstand repeated use and exposure to harsh environments.
- Versatility: The cables are available in a variety of lengths and configurations to meet the needs of any application.
If you are looking for a secure and reliable USB cable assembly, L-com latching USB cables are a great option to consider. Order one or more Latching USB Cables now to get same business day shipping!