L-com
Sort by
Items per page
The result that matches your selection is 10 items, currently showing page 1

Panel Mounted USB Adapters - Available with Shielded or Unshielded Housings

Panel mount USB adapters allow USB cables to be efficiently passed through panels or enclosures providing reliable connections in indoor environments through ECF series including A-A, A-B, and B-A configurations in both shielded and unshielded housings available in black, ivory, and silver. Featuring 30 microinch gold-plated contacts with phosphor bronze or brass contact base metal, nickel-plated connector bodies, and ABS housing supporting USB 2.0 specifications with data transfer rates up to 480 Mbps. Securely mounting via 2-hole flange panel designs using #4-40 screws with push-on connections.

For comprehensive panel mount USB adapter solutions beyond ECF series configurations, explore our Panel Mount USB Adapters - 2.0 & 3.0 Shielded & Unshielded, Type A and B Connectors category, featuring USB 2.0, USB 3.0, shielded, unshielded, keystone, and cable-terminated panel mount adapters designed for PC peripherals, data acquisition, and test and measurement applications.

Related Categories:

FAQs

What are panel mount USB adapters used for?

Panel mount USB adapters allow USB cables to be efficiently passed through panels or enclosures, providing reliable connections in indoor environments for PC peripheral interconnects, data acquisition systems, test and measurement setups, and other audio/video/data applications. The ECF series supports USB 2.0 specifications with data transfer rates up to 480 Mbps enabling professional and industrial connectivity through panels. These adapters accommodate multiple installation and panel mounting scenarios where USB connections must penetrate enclosures or equipment panels.

What connector configurations are available for panel mount USB adapters?

The ECF series includes A-A, A-B, and B-A configurations in both shielded and unshielded housings, available in black (BK), ivory (IV), and silver (SV) colors. Each adapter features female USB 2.0 Type A and Type B interfaces with push-on connections for both connectors. A-A configurations connect Type A to Type A, A-B connects Type A to Type B, and B-A connects Type B to Type A supporting different PC peripheral interconnect and data acquisition system requirements.

What is the difference between shielded and unshielded panel mount USB adapters?

Shielded panel mount USB adapters provide EMI control and user grounding options when mounted through panels or enclosures, protecting USB 2.0 data signals from electromagnetic interference in test and measurement setups. Unshielded USB panel mount adapters offer cost-effective panel pass-through solutions for applications where EMI protection is not critical. Both shielded and unshielded options feature the same 30 microinch gold-plated contacts, nickel-plated connector bodies, and support 480 Mbps data transfer rates.

How are panel mount USB adapters installed?

Panel mount USB adapters securely mount via 2-hole flange panel designs using #4-40 screws (sold separately), ensuring stable installation in PC peripheral interconnects and data acquisition systems. The 2-hole flange design provides mechanical stability when USB cables are repeatedly connected and disconnected. Push-on connection method ensures easy mating without compromising reliability in test and measurement setups and audio/video/data environments requiring frequent panel-mounted USB connectivity.

What electrical specifications do panel mount USB adapters support?

Panel mount USB adapters meet USB 2.0 specifications, supporting data transfer rates up to 480 Mbps, a maximum DC voltage of 140 V, and a total current of 2A. The 480 Mbps data rate accommodates USB 2.0 high-speed communication in PC peripheral interconnects and data acquisition systems. Each adapter features 30 microinch gold-plated contacts with phosphor bronze or brass contact base metal ensuring reliable electrical connections through repeated mating cycles.

What construction materials ensure panel mount USB adapter durability?

Panel mount USB adapters feature 30 microinch gold-plated contacts with phosphor bronze or brass contact base metal, nickel-plated connector bodies, and ABS housing for durability in indoor environments. Gold-plated contacts ensure low-resistance electrical connections in PC peripheral interconnects and test and measurement setups. Nickel-plated connector bodies with ABS housing provide corrosion resistance and mechanical protection in data acquisition systems and audio/video/data applications.

Need assistance selecting the right panel mount USB adapter for your PC peripheral or data acquisition application? Our engineering team provides expert technical guidance on connector configuration selection, shielded vs. unshielded requirements, color options, mounting specifications, and grounding considerations for your specific panel pass-through, test and measurement, or industrial USB connectivity requirements.

Contact Sales: Sales@L-com.com
Product Technical Support:
techsupportrf@infiniteelectronics.com

L-com's technical and product support teams can assist with selecting the correct adapter type, color, connector combination, shielded or unshielded option, and panel mounting configuration to match specific system requirements.

Sort by
Items per page