L-com

USB Adapter B-A, Black

  • Picture of USB Adapter B-A, Black
  • Picture of USB Adapter B-A, Black
  • Picture of USB Adapter B-A, Black
  • Picture of USB Adapter B-A, Black
  • Picture of USB Adapter B-A, Black
Picture of USB Adapter B-A, Black
SKU ECF504B-UBA
Available to Ship 1100
Quantity Price
1 - 24 $9.29
25 - 49 $8.83
50 - 99 $8.36
100 + Call Us
Price $9.29

All Prices are in US Dollars and do not include duties



L-com's ECF USB Adapter family allows USB cables to be efficiently passed through a panel or enclosure. The ECF USB Adapter options include A-A, A-B, and B-A connector combinations in addition to both shielded and unshielded USB adapter designs. These ECF style USB adapter products securely mount via 4-40 screws which are sold separately (PN ECF440). Order online today!

Features
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Allows USB cables to be passed through panels or enclosures
  • Screw mount for secure installations
  • Connector options are USB A-A, B-A & A-B
  • Shielded and Unshielded housings available for user grounding preference

Application
  • PC Peripheral Interconnects
  • Data Acquisition
  • Test and Measurement

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.