L-com

USB Adapter, Micro B Male / Standard A Female

  • Picture of USB Adapter, Micro B Male / Standard A Female
  • Picture of USB Adapter, Micro B Male / Standard A Female
  • Picture of USB Adapter, Micro B Male / Standard A Female
Picture of USB Adapter, Micro B Male / Standard A Female
SKU UAD032FM
Available to Ship 128
Quantity Price
1 - 24 $8.99
25 - 49 $8.54
50 - 99 $8.09
100 + Call Us
Price $8.99

All Prices are in US Dollars and do not include duties



The Micro USB B interface is rapidly gaining in popularity for use with cell phones and personal digital assistants (PDA's). Five adapters are now available to adapt standard USB connectors to this emerging interface.

Features
  • Adapter, USB micro B male to standard A female
  • Allows standard USB A-A cables to adapt to micro B devices
  • Molded construction provides durability
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Color is light gray

Application
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.