L-com

USB Adapter, Micro B Male / Standard A Male

  • Picture of USB Adapter, Micro B Male / Standard A Male
  • Picture of USB Adapter, Micro B Male / Standard A Male
  • Picture of USB Adapter, Micro B Male / Standard A Male
Picture of USB Adapter, Micro B Male / Standard A Male
SKU UAD031MM
Available to Ship 293
Quantity Price
1 - 24 $8.49
25 - 49 $8.07
50 - 99 $7.64
100 + Call Us
Price $8.49

All Prices are in US Dollars and do not include duties



The Micro USB B interface is rapidly gaining in popularity for use with cell phones and personal digital assistants (PDA's). Five adapters are now available to adapt standard USB connectors to this emerging interface.

Features
  • Adapter, USB micro B male to standard A male
  • Eliminate the need for cabling by connecting directly from a USB port to a micro B enabled device
  • Molded construction provides durability
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Color is black

Application
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.