L-com

USB Adapter Type C female to Type A male

  • Picture of USB Adapter Type C female to Type A male
Picture of USB Adapter Type C female to Type A male
SKU UAD31AMCF
  Available for backorder
Quantity Price
1 - 24 $36.99
25 - 49 $35.14
50 - 99 $33.29
100 + Call Us
Price $36.99

All Prices are in US Dollars and do not include duties



USB 3.1 adapters are now available to help solve problems in the field. Socket saver UAD035MF extends the life of expensive cables and ports by taking the abuse of frequently mated connectors. Gender changers UAD036FF and UAD037MM allows two like gendered connectors/cables to mate. UAD31AMCF allows devices with A ports to interface with peripherals that have Type C port. This can help solve mismatched applications in the field or allow for easy cable extension.

Features
  • Connect a host computer, wall charger, or external battery power bank to a tablet or smartphone with USB Type -C connector for syncing data and charging
  • High Speed Type A to USB Type C, connects computers to new peripherals that use the new Type C port
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Color is black

Application
  • PC and PC Peripheral devices that have a Type A port and need it to be Type C

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.