L-com

USB Adapter Type C male to Type A female

  • Picture of USB Adapter Type C male to Type A female
Picture of USB Adapter Type C male to Type A female
SKU UAD041MF
  Available for backorder
Quantity Price
1 - 24 $23.99
25 - 49 $22.79
50 - 99 $21.59
100 + Call Us
Price $23.99

All Prices are in US Dollars and do not include duties



USB Type C male plug to female type A receptacle. Introducing three USB 3.0 adapters are now available to help solve Type C port devices interface with existing USB Type peripherals. UAD041MF, UAD042MF and UAD043MF.

Features
  • Connect a host computer, wall charger, or external battery power bank with USB Type-A female connector to a tablet or smartphone with a USB Type-C connector for syncing data and charging.
  • High Speed USB-A to USB-C, connects computers with legacy USB ports to new release tablets and smartphones or other peripherals with USB Type C
  • Compatible with tablets and smartphones with a USB Type-C connector
  • Color is black

Application
  • PC and PC peripheral devices that have a Type C port

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.