- Home /
- USB /
- Cable Assemblies /
- Latching USB Cable Assemblies /
- CAUALB
USB Cable Assemblies - Latching Type A to Standard B Connectors
These unique cable assemblies feature a latching Type A USB plug which provides lock down mating retention with any USB Type A jack and a standard Type B connector. Fully shielded and USB 2.0 compliant, this cable contains two 24 AWG power conductors and one 28 AWG pair for the data lines. Color is black. Please note latching Type B plugs are available as custom products but require a custom Type B jack.