- Home /
- USB /
- Cable Assemblies /
- Latching USB Cable Assemblies /
- CAUALAL
USB Cable Assemblies with Latching Type A Connectors
These unique cable assemblies feature two latching Type A USB plugs which provide lock down mating retention with any USB Type A jack. Fully shielded and USB 2.0 compliant, this cable contains two 24 AWG power conductors and one 28 AWG pair for the data lines. Color is black.