L-com

USB Panel Mount Type B PCB Connector

  • Picture of USB Panel Mount Type B PCB Connector
Picture of USB Panel Mount Type B PCB Connector
SKU UC-B-PMT
Available to Ship 329
Quantity Price
1 - 24 $24.19
25 - 49 $22.98
50 - 99 $21.77
100 + Call Us
Price $24.19

All Prices are in US Dollars and do not include duties



This unique L-com design allows an easy, efficient way to mount USB 2.0 Type A and B PCB connectors using 4-40 screws. 30 microinch gold plated contacts insure many mating cycles without compromising performance. These are the same connectors used in our field termination terminal block connectors. PCB connectors sold in packages of 10.

Features
  • USB 2.0 Type A & B panel mountable PCB connectors
  • Panel mountable using 4-40 screws
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • UL94V-0 rated connector insulator and hood material satisfy flammability requirements
  • Quick, efficient installation for low applied cost

Application
  • Data Acquisition
  • Test and Measurement
  • PC Peripheral Interconnects

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.