- Home /
- USB /
- Connectors & Covers /
- UC-PMT
USB Panel Mountable PCB Connectors - Type A and B
This unique L-com design allows an easy, efficient way to mount USB 2.0 Type A and B PCB connectors using 4-40 screws. 30 microinch gold plated contacts insure many mating cycles without compromising performance. These are the same connectors used in our field termination terminal block connectors. PCB connectors sold in packages of 10.
Features:
- Easy and efficient panel mounting
- 4-40 screw mounting holes
- 30 microinch gold plated contacts for long life and durability
- Same connectors used in L-com's field termination terminal block connectors
- Sold in packages of 10
Applications:
- Industrial automation and control systems
- Medical devices and equipment
- Test and measurement equipment
- Consumer electronics
Benefits:
- Easy to install and maintain
- Reliable and durable performance
- Versatile and can be used in a variety of applications
Example:
A manufacturer of industrial automation equipment uses L-com's USB Panel Mountable PCB Connectors - Type A and B to mount USB ports to their control panels. This allows them to easily connect a variety of devices to their control systems, such as barcode scanners, printers, and external storage devices. The connectors are also durable enough to withstand the harsh conditions of industrial environments.
Summary:
L-com's USB Panel Mountable PCB Connectors - Type A and B are a robust choice for a variety of applications. The USB connectors are easy to install and maintain, reliable and durable, and versatile. If you need to mount USB ports to a panel, these connectors are a viable option. Order your Type A and B USB Panel Mountable PCB Connectors now to receive same business day shipping!