- Home /
- Coaxial /
- Connectors /
- Type N /
- N-Female Panel Mount
Type N Female Panel Mount Connectors
Type N Female Panel Mount Connectors
L-com provides an extensive selection of high-quality Type N female panel mount connectors designed for low-loss coax, radio pigtails, WLAN, Wi-Fi, and other RF applications. These panel mount connectors feature nickel-plated brass bodies, TFE dielectric, and 50 Ohms impedance. Our type N connectors operate at maximum frequencies of 6 GHz or 11 GHz depending on the model, with 4 hole flange mount methods ensuring secure installation. Available in 1.06 inches and 0.73 inches lengths with solder or crimp/solder contact attachment.
For comprehensive Type N connector solutions beyond panel mount configurations, explore our Coaxial Connectors - Type N category, featuring male and female connectors, crimp and clamp terminations, and reverse polarity variants designed for RF and microwave applications.
Related Categories:
- Type N Male Solderless Crimp
- Type N Male Low PIM Connectors
- Type N Male Crimp Connectors
- Type N Male Clamp Connectors
- Type N Female Crimp Connectors
FAQs
What impedance do Type N female panel mount connectors support?
L-com panel mount connectors have an impedance of 50 Ohms and can operate at a maximum frequency of 6 GHz or 11 GHz, depending on the model. The Type N female panel mount connectors are designed for low-loss coax, radio pigtails, WLAN, Wi-Fi, and other RF applications requiring precise impedance matching.
What mounting method do Type N female panel mount connectors use?
L-com Type N female connectors come with a 4 hole flange mount method, ensuring a secure and stable installation. The panel-mount design of these connectors ensures no external strain on the back of the connector, which creates a lower risk of failure and lengthens the life of your device due to the reduced strain.
What lengths are available for Type N female panel mount connectors?
L-com N-type connectors are available in two convenient lengths of 1.06 inches and 0.73 inches. These Type N connectors feature nickel-plated brass bodies and TFE dielectric, providing flexibility for various installation requirements in RF applications.
What contact attachment methods are available for Type N connectors?
L-com radio frequency connectors are available with either solder or crimp/solder contact attachment methods. The panel mount connectors provide flexible termination options for engineers specifying Type N female connectors in low-loss coax, radio pigtails, and WLAN applications.
What temperature range can Type N female panel mount connectors withstand?
L-com RF connectors can withstand temperatures ranging from -55 to 85 degrees C, ensuring reliable operation across demanding environmental conditions. These Type N female panel mount connectors are engineered to meet diverse connectivity needs without compromising on signal integrity in extreme temperature environments.
What construction materials are used in Type N female panel mount connectors?
L-com RF connectors have a nickel-plated brass body and a TFE dielectric type. The panel mount connectors feature this robust construction to ensure reliable performance in low-loss coax, radio pigtails, WLAN, Wi-Fi, and other RF applications across electronics, medical, industrial automation, military, and telecommunications industries.
What are the maximum operating frequencies for Type N female panel mount connectors?
L-com panel mount connectors can operate at a maximum frequency of 6 GHz or 11 GHz, depending on the model. The Type N female panel mount connectors maintain 50 Ohms impedance and are designed for high-frequency RF applications requiring low-loss signal transmission.
How does the panel mount design improve Type N connector reliability?
The panel-mount design of these connectors ensures no external strain on the back of the connector, which creates a lower risk of failure and lengthens the life of your device due to the reduced strain. Our Type N female connectors come with a 4 hole flange mount method, ensuring a secure and stable installation that protects against mechanical stress.
Need assistance selecting the right Type N female panel mount connectors or type N connectors for your RF connectivity requirements? Our engineering team provides expert technical guidance on impedance matching, frequency specifications, mounting configurations, and contact attachment methods for your specific application needs.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com offers same-business-day shipping and maintains one of the largest in-stock selections of RF connectors for international and domestic orders.